How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AG: | 10.5 |
| RQ: | 8.54 in | BD: | 9 |
| T: | 2.438 | BF: | 0.53 |
| AE2: | 0.68 | D: | 5.12 |
| G: | 2.91 | AK: | 8.5 |
| AJ: | 7.25 | C: | 14 in |
| B: | 13 | V: | 4.26 in |
| F: | 5.81 | AE1: | 0.97 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | LQ1: | 9.17 in |
Technical Specifications
| Bore Code: | 39 | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Output Diameter (in): | 2.438 in | Output RPM: | 116.7 |
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 3033 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.625 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.338 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

