How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | C: | 14 in |
| Center Distance (in): | 5.25 in | T: | 2.438 |
| BF: | 0.41 | AG: | 10.5 |
| B: | 13 | V: | 4.26 in |
| AE1: | 0.97 | G: | 2.91 |
| D: | 5.12 | BE: | 0.38 in |
| AD: | 8.85 | AK: | 4.5 |
| AE2: | 0.68 | AJ: | 5.88 |
| RQ: | 7.35 in | BD: | 5.88 |
| LQ: | 7.85 in | F: | 5.81 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 14.338 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Output Diameter (in): | 2.438 in | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3033 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Bore Code: | 39 |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Output RPM: | 116.7 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

