How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AD: | 8.85 |
| AG: | 10.5 | T: | 2.5 |
| AE2: | 0.68 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| F: | 5.81 | BF: | 0.41 |
| D: | 5.12 | B: | 13 |
| BD: | 5.88 | RQ: | 7.35 in |
| LQ: | 7.85 in | C: | 14 in |
| AJ: | 5.88 | AK: | 4.5 |
| G: | 2.91 | AE1: | 0.97 |
Technical Specifications
| Ratio Range: | 15:1 | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 5.25 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.5 in |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 14.338 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Gear Type: | Worm |
| Bore Code: | 40 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3033 | Output RPM: | 116.7 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

