How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | RQ: | 7.98 in |
| V: | 4.26 in | AJ: | 7.25 |
| AE1: | 0.97 | T: | 2.5 |
| BE1: | 0.5 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| BF: | 0.53 | AE2: | 0.68 |
| C: | 14 in | LQ1: | 8.61 in |
| B: | 13 | D: | 5.12 |
| AD: | 8.85 | I: | 7.5 in |
| AG: | 10.5 | BD: | 9 |
Technical Specifications
| Thrust Rating - output shaft: | 3033 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 116.7 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 40 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 14.338 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.5 in | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

