How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BF: | 0.53 |
| I: | 7.5 in | AG: | 10.5 |
| AE2: | 0.68 | F: | 5.81 |
| RQ: | 8.54 in | V: | 4.26 in |
| C: | 14 in | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| AD: | 8.85 | G: | 2.91 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| T: | 2.5 | AE1: | 0.97 |
| B: | 13 | LQ1: | 9.17 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 14.338 | Thrust Rating - output shaft: | 3033 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Output Diameter (in): | 2.5 in | Output RPM: | 116.7 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Bore Code: | 40 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

