How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | LQ1: | 8.61 in |
| I: | 7.5 in | AE2: | 0.68 |
| BE1: | 0.5 in | AJ: | 7.25 |
| C: | 14 in | BF: | 0.53 |
| BD: | 9 | AK: | 8.5 |
| AD: | 8.85 | F: | 5.81 |
| V: | 4.26 in | RQ: | 7.98 in |
| T: | 2.688 | B: | 13 |
| AG: | 10.5 | G: | 2.91 |
Technical Specifications
| Bore Code: | 43 | Model Code: | HMQ252 |
| Output RPM: | 116.7 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3033 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.338 | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Ratio: | 15:1 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

