How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | T: | 2.688 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| AE1: | 0.97 | AG: | 10.5 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| D: | 5.12 | BD: | 9 |
| BF: | 0.53 | RQ: | 7.98 in |
| I: | 7.5 in | F: | 5.81 |
| AE2: | 0.68 | AK: | 8.5 |
| G: | 2.91 | V: | 4.26 in |
| C: | 14 in | AD: | 8.85 |
Technical Specifications
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 14.338 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output RPM: | 116.7 | Output Diameter (in): | 2.688 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 15:1 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3033 |
| Bore Code: | 43 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

