How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AD: | 8.85 |
| G: | 2.91 | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AK: | 8.5 | BF: | 0.53 |
| I: | 7.5 in | BE1: | 0.5 in |
| F: | 5.81 | T: | 2.688 |
| AE1: | 0.97 | LQ1: | 8.61 in |
| V: | 4.26 in | D: | 5.12 |
| B: | 13 | BD: | 9 |
| C: | 14 in | AE2: | 0.68 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Thrust Rating - output shaft: | 3033 |
| Output Key: | 5/8 X 4.00 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Bore Code: | 43 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 14.338 | Output Diameter (in): | 2.688 in |
| Output RPM: | 116.7 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

