How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 8.61 in |
| V: | 4.26 in | AG: | 10.5 |
| RQ: | 7.98 in | AE1: | 0.97 |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | I: | 7.5 in |
| C: | 14 in | T: | 2.688 |
| G: | 2.91 | AK: | 8.5 |
| B: | 13 | AE2: | 0.68 |
| AD: | 8.85 | D: | 5.12 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3033 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 15:1 |
| Output RPM: | 116.7 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Bore Code: | 43 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.338 |
| Output Diameter (in): | 2.688 in | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

