How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | T: | 2.688 |
| B: | 13 | I: | 7.5 in |
| V: | 4.26 in | LQ1: | 9.17 in |
| G: | 2.91 | AE2: | 0.68 |
| AK: | 8.5 | AE1: | 0.97 |
| AG: | 10.5 | C: | 14 in |
| AJ: | 7.25 | BD: | 9 |
| BE1: | 0.5 in | RQ: | 8.54 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| F: | 5.81 | D: | 5.12 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 2.688 in |
| Output Shaft Assembly Code: | 1 | Output RPM: | 116.7 |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3033 |
| Output Shaft Direction: | 1 | Bore Code: | 43 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Model Code: | HMQ252 | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.338 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

