How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | F: | 5.81 |
| AJ: | 7.25 | AD: | 8.85 |
| BE1: | 0.5 in | AG: | 10.5 |
| B: | 13 | C: | 14 in |
| I: | 7.5 in | D: | 5.12 |
| AE2: | 0.68 | AK: | 8.5 |
| T: | 2.688 | G: | 2.91 |
| BD: | 9 | AE1: | 0.97 |
| BF: | 0.53 | RQ: | 8.54 in |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.338 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 43 |
| Input Bore (C Face): | 1.625 | Thrust Rating - output shaft: | 3033 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Output RPM: | 116.7 | Assembly: | HMQ-1 |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.688 in |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

