How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | F: | 5.81 |
| AK: | 8.5 | D: | 5.12 |
| C: | 14 in | LQ1: | 9.17 in |
| V: | 4.26 in | BE1: | 0.5 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| RQ: | 8.54 in | AJ: | 7.25 |
| BF: | 0.53 | BD: | 9 |
| T: | 2.688 | B: | 13 |
| AD: | 8.85 | I: | 7.5 in |
| G: | 2.91 | AG: | 10.5 |
Technical Specifications
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 14.338 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 116.7 | Output Key: | 5/8 X 4.00 |
| Assembly: | HMQ-1 | Bore Code: | 43 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3033 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 2.688 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

