How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BD: | 5.88 |
| AK: | 4.5 | LQ: | 7.85 in |
| B: | 13 | BF: | 0.41 |
| AE1: | 0.97 | F: | 5.81 |
| AJ: | 5.88 | T: | 2.938 |
| AE2: | 0.68 | RQ: | 7.35 in |
| C: | 14 in | D: | 5.12 |
| AG: | 10.5 | AD: | 8.85 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BE: | 0.38 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Ratio Range: | 15:1 |
| Thrust Rating - output shaft: | 3033 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 5.25 | Output RPM: | 116.7 |
| Bore Code: | 47 | Input HP @ 1750 RPM: | 14.338 |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.938 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

