How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 7.5 in |
| LQ: | 7.85 in | BF: | 0.41 |
| B: | 13 | C: | 14 in |
| AE2: | 0.68 | D: | 5.12 |
| V: | 4.26 in | T: | 2.938 |
| F: | 5.81 | AJ: | 5.88 |
| BE: | 0.38 in | AD: | 8.85 |
| AE1: | 0.97 | G: | 2.91 |
| RQ: | 7.35 in | AK: | 4.5 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
Technical Specifications
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.938 in |
| Bore Code: | 47 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.338 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3033 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Output RPM: | 116.7 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

