Grove Gear HMQ252-15-1-2.938-180TC-L1
Part #:HMQ252-15-1-2.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AG: | 10.5 | G: | 2.91 |
| B: | 13 | AE2: | 0.68 |
| BD: | 9 | F: | 5.81 |
| I: | 7.5 in | BE1: | 0.5 in |
| BF: | 0.53 | AK: | 8.5 |
| RQ: | 7.98 in | LQ1: | 8.61 in |
| T: | 2.938 | C: | 14 in |
| V: | 4.26 in | AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 116.7 |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3033 | Bore Code: | 47 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.338 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Output Diameter (in): | 2.938 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

