Grove Gear HMQ252-15-1-2.938-180TC-L3
Part #:HMQ252-15-1-2.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | BF: | 0.53 |
| AJ: | 7.25 | I: | 7.5 in |
| LQ1: | 8.61 in | AG: | 10.5 |
| D: | 5.12 | AD: | 8.85 |
| BD: | 9 | AE2: | 0.68 |
| G: | 2.91 | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| C: | 14 in | T: | 2.938 |
| BE1: | 0.5 in | V: | 4.26 in |
| B: | 13 | F: | 5.81 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Output RPM: | 116.7 | Bore Code: | 47 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3033 |
| Model Code: | HMQ252 | Ratio: | 15:1 |
| Gear Type: | Worm | Output Diameter (in): | 2.938 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 14.338 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

