Grove Gear HMQ252-15-1-2.938-180TC-L9
Part #:HMQ252-15-1-2.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BF: | 0.53 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| D: | 5.12 | F: | 5.81 |
| BD: | 9 | AG: | 10.5 |
| T: | 2.938 | LQ1: | 8.61 in |
| B: | 13 | G: | 2.91 |
| AE2: | 0.68 | V: | 4.26 in |
| I: | 7.5 in | RQ: | 7.98 in |
| AE1: | 0.97 | AD: | 8.85 |
Technical Specifications
| Ratio: | 15:1 | Bore Code: | 47 |
| Input Bore (C Face): | 1.125 | Output RPM: | 116.7 |
| Output Diameter (in): | 2.938 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 14.338 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3033 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

