Grove Gear HMQ252-15-1-2.938-210TC-L1
Part #:HMQ252-15-1-2.938-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | RQ: | 7.98 in |
| AE1: | 0.97 | AE2: | 0.68 |
| AD: | 8.85 | D: | 5.12 |
| LQ1: | 8.61 in | F: | 5.81 |
| AG: | 10.5 | AJ: | 7.25 |
| T: | 2.938 | B: | 13 |
| V: | 4.26 in | C: | 14 in |
| AK: | 8.5 | I: | 7.5 in |
| BD: | 9 | G: | 2.91 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 116.7 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Bore Code: | 47 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3033 | Output Diameter (in): | 2.938 in |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 14.338 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

