Grove Gear HMQ252-15-1-2.938-210TC-L2
Part #:HMQ252-15-1-2.938-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AE1: | 0.97 |
| G: | 2.91 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | B: | 13 |
| C: | 14 in | AK: | 8.5 |
| AG: | 10.5 | I: | 7.5 in |
| AJ: | 7.25 | RQ: | 7.98 in |
| AD: | 8.85 | BF: | 0.53 |
| BD: | 9 | BE1: | 0.5 in |
| V: | 4.26 in | F: | 5.81 |
| LQ1: | 8.61 in | T: | 2.938 |
Technical Specifications
| Output RPM: | 116.7 | Model Code: | HMQ252 |
| Ratio Range: | 15:1 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.938 in | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 14.338 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3033 | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Bore Code: | 47 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

