Grove Gear HMQ252-15-1-2.938-250TC
Part #:HMQ252-15-1-2.938-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | V: | 4.26 in |
| AG: | 10.5 | I: | 7.5 in |
| LQ1: | 9.17 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| T: | 2.938 | BD: | 9 |
| B: | 13 | AE2: | 0.68 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AK: | 8.5 | AD: | 8.85 |
| RQ: | 8.54 in | F: | 5.81 |
| G: | 2.91 | AE1: | 0.97 |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 3033 | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Bore Code: | 47 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 116.7 |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 14.338 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

