Grove Gear HMQ252-15-1-2.938-250TC-L9
Part #:HMQ252-15-1-2.938-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | D: | 5.12 |
| AG: | 10.5 | AD: | 8.85 |
| V: | 4.26 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| I: | 7.5 in | AK: | 8.5 |
| AJ: | 7.25 | AE1: | 0.97 |
| AE2: | 0.68 | BF: | 0.53 |
| BE1: | 0.5 in | T: | 2.938 |
| F: | 5.81 | C: | 14 in |
| B: | 13 | RQ: | 8.54 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.338 | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Bore Code: | 47 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3033 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Output RPM: | 116.7 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

