How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BD: | 5.88 |
| AK: | 4.5 | AD: | 8.85 |
| BF: | 0.41 | B: | 13 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| RQ: | 7.35 in | AG: | 10.5 |
| AE2: | 0.68 | C: | 14 in |
| T: | 3 | V: | 4.26 in |
| LQ: | 7.85 in | BE: | 0.38 in |
| F: | 5.81 | D: | 5.12 |
| AE1: | 0.97 | AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 48 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Output RPM: | 116.7 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 14.338 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3 in |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3033 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

