How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | T: | 3 |
| I: | 7.5 in | AJ: | 5.88 |
| RQ: | 7.35 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AE2: | 0.68 |
| AE1: | 0.97 | AK: | 4.5 |
| D: | 5.12 | G: | 2.91 |
| BF: | 0.41 | BE: | 0.38 in |
| BD: | 5.88 | C: | 14 in |
| B: | 13 | LQ: | 7.85 in |
| F: | 5.81 | V: | 4.26 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Bore Code: | 48 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Diameter (in): | 3 in | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 15:1 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 14.338 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3033 | Ratio: | 15:1 |
| Output RPM: | 116.7 | Model Code: | HMQ252 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

