How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | B: | 13 |
| C: | 14 in | AD: | 8.85 |
| T: | 3 | AE1: | 0.97 |
| I: | 7.5 in | D: | 5.12 |
| BD: | 9 | AE2: | 0.68 |
| BE1: | 0.5 in | BF: | 0.53 |
| V: | 4.26 in | G: | 2.91 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AG: | 10.5 |
| RQ: | 7.98 in | LQ1: | 8.61 in |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3033 |
| Reducer: | Worm - Right Angle | Output RPM: | 116.7 |
| Bore Code: | 48 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 14.338 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 3 in | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Ratio: | 15:1 |
| Assembly: | HMQ-1 | Ratio Range: | 15:1 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

