How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BE1: | 0.5 in |
| RQ: | 7.98 in | B: | 13 |
| AE1: | 0.97 | D: | 5.12 |
| LQ1: | 8.61 in | F: | 5.81 |
| AE2: | 0.68 | I: | 7.5 in |
| AD: | 8.85 | BD: | 9 |
| BF: | 0.53 | G: | 2.91 |
| AG: | 10.5 | AK: | 8.5 |
| T: | 3 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AJ: | 7.25 |
Technical Specifications
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Bore Code: | 48 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output RPM: | 116.7 | Thrust Rating - output shaft: | 3033 |
| Input HP @ 1750 RPM: | 14.338 | Input RPM: | 1,750 |
| Output Diameter (in): | 3 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

