How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | C: | 14 in |
| I: | 7.5 in | AE2: | 0.68 |
| BD: | 9 | RQ: | 7.98 in |
| V: | 4.26 in | BE1: | 0.5 in |
| B: | 13 | T: | 3 |
| AG: | 10.5 | G: | 2.91 |
| AD: | 8.85 | BF: | 0.53 |
| AE1: | 0.97 | AJ: | 7.25 |
| D: | 5.12 | LQ1: | 8.61 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Ratio Range: | 15:1 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3033 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 116.7 | Service Factor: | 1 |
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Bore Code: | 48 |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 14.338 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 3 in |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

