How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | C: | 14 in |
| AD: | 8.85 | BF: | 0.53 |
| F: | 5.81 | AE2: | 0.68 |
| D: | 5.12 | B: | 13 |
| T: | 3 | AJ: | 7.25 |
| AK: | 8.5 | I: | 7.5 in |
| BE1: | 0.5 in | RQ: | 7.98 in |
| AE1: | 0.97 | BD: | 9 |
| V: | 4.26 in | LQ1: | 8.61 in |
| AG: | 10.5 | G: | 2.91 |
Technical Specifications
| Output RPM: | 116.7 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 3 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 14.338 | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 3033 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

