How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | I: | 7.5 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| B: | 13 | AE2: | 0.68 |
| AD: | 8.85 | F: | 5.81 |
| AK: | 8.5 | G: | 2.91 |
| AE1: | 0.97 | V: | 4.26 in |
| BF: | 0.53 | T: | 3 |
| LQ1: | 8.61 in | AG: | 10.5 |
| RQ: | 7.98 in | BE1: | 0.5 in |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3 in |
| Output RPM: | 116.7 | Model Code: | HMQ252 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 3033 |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 48 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 14.338 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

