How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | I: | 7.5 in |
| C: | 14 in | V: | 4.26 in |
| F: | 5.81 | BD: | 9 |
| LQ1: | 8.61 in | AK: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| AE1: | 0.97 | RQ: | 7.98 in |
| B: | 13 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | T: | 3 |
| D: | 5.12 | BE1: | 0.5 in |
| AD: | 8.85 | G: | 2.91 |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output RPM: | 116.7 | Input Bore (C Face): | 1.375 |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3 in |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 3033 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Bore Code: | 48 | Input HP @ 1750 RPM: | 14.338 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

