Grove Gear HMQ252-15-1-3.000-250TC
Part #:HMQ252-15-1-3.000-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AE2: | 0.68 |
| AK: | 8.5 | C: | 14 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AD: | 8.85 | I: | 7.5 in |
| AG: | 10.5 | D: | 5.12 |
| Center Distance (in): | 5.25 in | RQ: | 8.54 in |
| AJ: | 7.25 | G: | 2.91 |
| V: | 4.26 in | LQ1: | 9.17 in |
| T: | 3 | AE1: | 0.97 |
| F: | 5.81 | BD: | 9 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Diameter (in): | 3 in |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Bore Code: | 48 | Input HP @ 1750 RPM: | 14.338 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 250TC |
| Ratio: | 15:1 | Thrust Rating - output shaft: | 3033 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

