Grove Gear HMQ252-15-1-3.000-250TC-L1
Part #:HMQ252-15-1-3.000-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | G: | 2.91 |
| AE1: | 0.97 | V: | 4.26 in |
| T: | 3 | RQ: | 8.54 in |
| I: | 7.5 in | AG: | 10.5 |
| AE2: | 0.68 | F: | 5.81 |
| BF: | 0.53 | BE1: | 0.5 in |
| BD: | 9 | C: | 14 in |
| AJ: | 7.25 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AD: | 8.85 | LQ1: | 9.17 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 14.338 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3033 | Service Factor: | 1 |
| Assembly: | HMQ-1 | Output RPM: | 116.7 |
| Output Diameter (in): | 3 in | Motor Frame Size: | 250TC |
| Bore Code: | 48 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

