Grove Gear HMQ252-15-1-3.000-250TC-L2
Part #:HMQ252-15-1-3.000-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| AE2: | 0.68 | V: | 4.26 in |
| B: | 13 | AK: | 8.5 |
| LQ1: | 9.17 in | C: | 14 in |
| I: | 7.5 in | BF: | 0.53 |
| AG: | 10.5 | AJ: | 7.25 |
| AD: | 8.85 | F: | 5.81 |
| RQ: | 8.54 in | T: | 3 |
| G: | 2.91 | D: | 5.12 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 14.338 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 15:1 |
| Output Diameter (in): | 3 in | Model Code: | HMQ252 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3033 |
| Output Key: | 3/4 X 4.00 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 48 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Output RPM: | 116.7 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

