How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | D: | 5.12 |
| BF: | 0.41 | AJ: | 5.88 |
| AE2: | 0.68 | LQ: | 7.85 in |
| C: | 14 in | B: | 13 |
| AK: | 4.5 | BE: | 0.38 in |
| F: | 5.81 | RQ: | 7.35 in |
| G: | 2.91 | AD: | 8.85 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | V: | 4.26 in |
| AG: | 10.5 | I: | 7.5 in |
Technical Specifications
| Model Code: | HMQ252 | Output Diameter (in): | 3 in |
| Housing Material: | Cast Iron | Bore Code: | 48 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3033 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 14.338 |
| Output RPM: | 116.7 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

