How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 2.91 |
| T: | 3.188 | LQ: | 7.85 in |
| V: | 4.26 in | BD: | 5.88 |
| AD: | 8.85 | RQ: | 7.35 in |
| D: | 5.12 | BF: | 0.41 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| C: | 14 in | F: | 5.81 |
| AG: | 10.5 | AE2: | 0.68 |
| AK: | 4.5 | AJ: | 5.88 |
| I: | 7.5 in | B: | 13 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 14.338 | Model Code: | HMQ252 |
| Output Diameter (in): | 3.188 in | Output RPM: | 116.7 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Ratio: | 15:1 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Bore Code: | 51 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3033 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

