How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | RQ: | 7.98 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| B: | 13 | D: | 5.12 |
| V: | 4.26 in | C: | 14 in |
| I: | 7.5 in | AJ: | 7.25 |
| BD: | 9 | T: | 3.188 |
| AE1: | 0.97 | AG: | 10.5 |
| G: | 2.91 | AE2: | 0.68 |
| AK: | 8.5 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
Technical Specifications
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3033 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio: | 15:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.338 | Output RPM: | 116.7 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.188 in | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 15:1 |
| Bore Code: | 51 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

