How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AD: | 8.85 |
| C: | 14 in | B: | 13 |
| D: | 5.12 | BE1: | 0.5 in |
| AK: | 8.5 | I: | 7.5 in |
| LQ1: | 8.61 in | T: | 3.188 |
| F: | 5.81 | RQ: | 7.98 in |
| BF: | 0.53 | AE2: | 0.68 |
| BD: | 9 | G: | 2.91 |
| AE1: | 0.97 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3033 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 15:1 |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 14.338 | Input Bore (C Face): | 1.125 |
| Output RPM: | 116.7 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Bore Code: | 51 |
| Gear Type: | Worm | Output Diameter (in): | 3.188 in |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

