How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LQ1: | 8.61 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | G: | 2.91 |
| B: | 13 | AD: | 8.85 |
| BF: | 0.53 | I: | 7.5 in |
| C: | 14 in | T: | 3.188 |
| AE2: | 0.68 | D: | 5.12 |
| AK: | 8.5 | AE1: | 0.97 |
| RQ: | 7.98 in | V: | 4.26 in |
| BD: | 9 | F: | 5.81 |
Technical Specifications
| Input HP @ 1750 RPM: | 14.338 | Thrust Rating - output shaft: | 3033 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Output RPM: | 116.7 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3.188 in | Motor Frame Size: | 180TC |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Bore Code: | 51 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

