How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AE1: | 0.97 |
| V: | 4.26 in | AE2: | 0.68 |
| I: | 7.5 in | AJ: | 7.25 |
| BF: | 0.53 | B: | 13 |
| C: | 14 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| AG: | 10.5 | BE1: | 0.5 in |
| T: | 3.188 | BD: | 9 |
| LQ1: | 8.61 in | AK: | 8.5 |
| G: | 2.91 | RQ: | 7.98 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 14.338 | Center Distance (in): | 5.25 |
| Ratio: | 15:1 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 15:1 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output RPM: | 116.7 | No. of Gear Reductions: | Single |
| Bore Code: | 51 | Thrust Rating - output shaft: | 3033 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.188 in | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

