How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| BD: | 9 | AG: | 10.5 |
| BE1: | 0.5 in | G: | 2.91 |
| V: | 4.26 in | F: | 5.81 |
| D: | 5.12 | T: | 3.188 |
| RQ: | 7.98 in | AE1: | 0.97 |
| AJ: | 7.25 | C: | 14 in |
| I: | 7.5 in | BF: | 0.53 |
| AD: | 8.85 | LQ1: | 8.61 in |
Technical Specifications
| Bore Code: | 51 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Thrust Rating - output shaft: | 3033 |
| Output RPM: | 116.7 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 14.338 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

