How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | G: | 2.91 |
| C: | 14 in | V: | 4.26 in |
| AE1: | 0.97 | RQ: | 8.54 in |
| BF: | 0.53 | AG: | 10.5 |
| AJ: | 7.25 | D: | 5.12 |
| AK: | 8.5 | B: | 13 |
| BD: | 9 | AE2: | 0.68 |
| F: | 5.81 | BE1: | 0.5 in |
| LQ1: | 9.17 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | T: | 3.188 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output Diameter (in): | 3.188 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.338 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Ratio: | 15:1 |
| Assembly: | HMQ-1 | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3033 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

