How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | BE: | 0.38 in |
| AD: | 8.85 | D: | 5.12 |
| AE2: | 0.68 | BF: | 0.41 |
| AE1: | 0.97 | G: | 2.91 |
| BD: | 5.88 | F: | 5.81 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| T: | 3.188 | V: | 4.26 in |
| AG: | 10.5 | RQ: | 7.35 in |
| AK: | 4.5 | LQ: | 7.85 in |
| C: | 14 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Model Code: | HMQ252 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3033 |
| Output RPM: | 116.7 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3.188 in | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.338 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Ratio: | 15:1 |
| Product Type: | Right Angle | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

