Grove Gear HMQ252-15-1-3.438-140TC-L1
Part #:HMQ252-15-1-3.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| G: | 2.91 | D: | 5.12 |
| V: | 4.26 in | BF: | 0.41 |
| BE: | 0.38 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| RQ: | 7.35 in | AD: | 8.85 |
| AE2: | 0.68 | F: | 5.81 |
| AG: | 10.5 | B: | 13 |
| C: | 14 in | AE1: | 0.97 |
| AK: | 4.5 | T: | 3.438 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 15:1 |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 14.338 |
| Thrust Rating - output shaft: | 3033 | Input RPM: | 1,750 |
| Output RPM: | 116.7 | Output Shaft Assembly Code: | 1 |
| Output Key: | 7/8 X 4.00 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output Diameter (in): | 3.438 in |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 55 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

