Grove Gear HMQ252-15-1-3.438-140TC-L9
Part #:HMQ252-15-1-3.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| G: | 2.91 | I: | 7.5 in |
| F: | 5.81 | BF: | 0.41 |
| LQ: | 7.85 in | B: | 13 |
| AG: | 10.5 | AK: | 4.5 |
| BD: | 5.88 | AE1: | 0.97 |
| AD: | 8.85 | AE2: | 0.68 |
| D: | 5.12 | V: | 4.26 in |
| T: | 3.438 | AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3033 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 55 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.338 | Gear Type: | Worm |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.438 in |
| Output RPM: | 116.7 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

