Grove Gear HMQ252-15-1-3.438-180TC-L4
Part #:HMQ252-15-1-3.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AE2: | 0.68 |
| T: | 3.438 | D: | 5.12 |
| V: | 4.26 in | BE1: | 0.5 in |
| AD: | 8.85 | BD: | 9 |
| AG: | 10.5 | BF: | 0.53 |
| AE1: | 0.97 | LQ1: | 8.61 in |
| G: | 2.91 | I: | 7.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| C: | 14 in | B: | 13 |
Technical Specifications
| Output RPM: | 116.7 | Ratio: | 15:1 |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 3.438 in |
| Output Shaft Direction: | 1 | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 14.338 | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3033 |
| Input Style: | C-Face Quill | Output Key: | 7/8 X 4.00 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

