Grove Gear HMQ252-15-1-3.438-180TC-L9
Part #:HMQ252-15-1-3.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | BE1: | 0.5 in |
| T: | 3.438 | BD: | 9 |
| F: | 5.81 | LQ1: | 8.61 in |
| AE1: | 0.97 | G: | 2.91 |
| AG: | 10.5 | C: | 14 in |
| BF: | 0.53 | D: | 5.12 |
| RQ: | 7.98 in | AD: | 8.85 |
| AJ: | 7.25 | B: | 13 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | V: | 4.26 in |
Technical Specifications
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 14.338 |
| Output Diameter (in): | 3.438 in | Ratio Range: | 15:1 |
| Output Key: | 7/8 X 4.00 | Product Type: | Right Angle |
| Model Code: | HMQ252 | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 15:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3033 | Service Factor: | 1 |
| Bore Code: | 55 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

