How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | BE1: | 0.5 in |
| D: | 5.12 | BD: | 9 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| RQ: | 7.98 in | AG: | 10.5 |
| V: | 4.26 in | AE1: | 0.97 |
| LQ1: | 8.61 in | B: | 13 |
| AJ: | 7.25 | I: | 7.5 in |
| BF: | 0.53 | AD: | 8.85 |
| F: | 5.81 | T: | 3.438 |
| G: | 2.91 | C: | 14 in |
Technical Specifications
| Output RPM: | 116.7 | Reducer: | Worm - Right Angle |
| Bore Code: | 55 | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 3033 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 14.338 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Diameter (in): | 3.438 in | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 7/8 X 4.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

