How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | RQ: | 8.54 in |
| BE1: | 0.5 in | C: | 14 in |
| G: | 2.91 | AK: | 8.5 |
| BD: | 9 | AG: | 10.5 |
| F: | 5.81 | BF: | 0.53 |
| AE2: | 0.68 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| T: | 3.438 | B: | 13 |
| V: | 4.26 in | I: | 7.5 in |
| D: | 5.12 | AE1: | 0.97 |
Technical Specifications
| Bore Code: | 55 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.438 in |
| Ratio: | 15:1 | Motor Frame Size: | 250TC |
| Output RPM: | 116.7 | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Key: | 7/8 X 4.00 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 14.338 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3033 | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

