How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | BF: | 0.41 |
| F: | 5.81 | RQ: | 7.35 in |
| V: | 4.26 in | T: | 2 |
| BE: | 0.38 in | AD: | 8.85 |
| D: | 5.12 | G: | 2.91 |
| AE2: | 0.68 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| LQ: | 7.85 in | C: | 14 in |
| I: | 7.5 in | B: | 13 |
| AJ: | 5.88 | BD: | 5.88 |
Technical Specifications
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 15:1 |
| Output RPM: | 116.7 | Service Factor: | 1 |
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Bore Code: | 32 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.338 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3033 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

