How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| I: | 7.5 in | D: | 5.12 |
| AE1: | 0.97 | AJ: | 5.88 |
| RQ: | 7.35 in | V: | 4.26 in |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | B: | 13 |
| C: | 14 in | AG: | 10.5 |
| BF: | 0.41 | LQ: | 7.85 in |
| AK: | 4.5 | F: | 5.81 |
| G: | 2.91 | T: | 2 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 14.338 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Thrust Rating - output shaft: | 3033 | Ratio: | 15:1 |
| Output RPM: | 116.7 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

