Grove Gear HMQ252-15-2-2.000-180TC-L1
Part #:HMQ252-15-2-2.000-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | BD: | 9 |
| BE1: | 0.5 in | AE2: | 0.68 |
| V: | 4.26 in | AJ: | 7.25 |
| G: | 2.91 | D: | 5.12 |
| AG: | 10.5 | BF: | 0.53 |
| AK: | 8.5 | T: | 2 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | I: | 7.5 in |
| AE1: | 0.97 | C: | 14 in |
| F: | 5.81 | RQ: | 7.98 in |
Technical Specifications
| Bore Code: | 32 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.338 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3033 | Motor Frame Size: | 180TC |
| Output RPM: | 116.7 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Ratio: | 15:1 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

